Select a different country or region to see content for your location.
United States
14:50:17 GMT+0000 (Coordinated Universal Time)


H24144-HG
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP
Replaces
H24144HG


Main Dimensions & Performance Data
d1 | 200 mm | Bore diameter |
G | Tr220X4 | Thread |
B1 | 199 mm | Sleeve length |
≈m | 17,3 kg | Weight |
Mounting dimensions
G1 | M6 | Thread oil connector |
a | 4,2 mm | Distance oil connector |
IG1 | 7 mm | Thread depth oil connector |
Dimensions
d | 220 mm | Bore diameter |
d2 | 280 mm | Outside diameter |
B2 | 35 mm | Width nut and lock |
Additional information
HM44T | Locknut | |
MB44 | Fuse | |
1:30 | Taper |
Downloads:
Your current product variant
Design | HG | With |
Recently viewed products