Select a different country or region to see content for your location.
United States
20:16:30 GMT+0000 (Coordinated Universal Time)


H241/1320-HG
Adapter sleeve
Adapter sleeve H..-HG, accessory rolling bearing, complete, hydraulic, FP


Main Dimensions & Performance Data
d1 | 1.250 mm | Bore diameter |
G | Tr1320X8 | Thread |
B1 | 935 mm | Sleeve length |
≈m | 1.700 kg | Weight |
Mounting dimensions
G1 | G1/4 | Thread oil connector |
a | 14 mm | Distance oil connector |
IG1 | 15 mm | Thread depth oil connector |
Dimensions
d | 1.320 mm | Bore diameter |
d2 | 1.560 mm | Outside diameter |
B3 | 151 mm | Width nut and lock |
Additional information
HM31/1320 | Locknut | |
MS31/1000 | Fuse | |
1:30 | Taper |
Downloads:
Your current product variant
Design | HG | With |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.