Select a different country or region to see content for your location.
United States
09:35:14 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d1 | 200 mm | Bore diameter |
G | Tr220X4 | Thread |
B1 | 162 mm | Sleeve length |
≈m | 12,1 kg | Weight |
Dimensions
d | 220 mm | Bore diameter bearing |
d2 | 260 mm | Outside diameter nut |
B2 | 30 mm | Width nut and lock |
B3 | 39 mm | Width nut and lock |
Additional information
HM3044 | Locknut | |
MS3044 | Fuse | |
1:30 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Design | Standard | Without |