Select a different country or region to see content for your location.
United States
01:37:40 GMT+0000 (Coordinated Universal Time)


H2356XX1007
Adapter sleeve
Spannhülse H, Zubehör Wälzlager, komplett, mechanisch, Fertigteil

Hauptabmessungen und Leistungsdaten
d1 | 265,113 mm | Bohrungsdurchmesser (Inch) |
B1 | 224 mm | Hülsenlänge |
≈m | 29,8 kg | Weight |
Abmessungen
d | 280 mm | Bohrunngsdurchmesser des Lagers |
d2 | 350 mm | Aussendurchmesser Mutter |
B2 | 39 mm | Breite Sicherungselemente |
Zusätzliche Informationen
HM56T | Nutmutter | |
MB56 | Sicherung | |
1:12 | Kegel |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Design | Standard | Without |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.