Select a different country or region to see content for your location.
United States
13:18:32 GMT+0000 (Coordinated Universal Time)
H2352XX907
Adapter sleeve
Adapter sleeve H, accessory rolling bearing, complete, mechanical, FP
Product information
Metric
Imperial
Main Dimensions & Performance Data
d1 | 239,712 mm | bore diameter (Inch) |
B1 | 211 mm | sleeve length |
≈m | 25,7 kg | Weight |
Dimensions
d | 260 mm | Bore diameter bearing |
d2 | 330 mm | Outside diameter nut |
B2 | 38 mm | Width nut and lock |
Additional information
HM52T | Locknut | |
MB52 | Fuse | |
1:12 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Design | Standard | Without |