Select a different country or region to see content for your location.
United States
06:24:52 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d1 | 184,15 mm | Bore diameter (Inch) |
B1 | 176 mm | Sleeve length |
≈m | 14,2 kg | Weight |
Dimensions
d | 200 mm | Bore diameter bearing |
d2 | 250 mm | Outside diameter nut |
B2 | 31,5 mm | Width nut and lock |
Additional information
KM40 | Locknut | |
MB40 | Fuse | |
1:12 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Ausführung | Norm | Ohne |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.