regionSelectionBanner.message
country.us
05:11:29 GMT+0000 (Coordinated Universal Time)


H2322
Adapter sleeve
Adapter sleeve H, accessory rolling bearing, complete, mechanical, FP
product.isPreferred

Main Dimensions & Performance Data
d1 | 100 mm | Bore diameter |
G | M110x2 | Thread |
B1 | 105 mm | Sleeve length |
≈m | 2,74 kg | text.product.weight |
Dimensions
d | 110 mm | Bore diameter bearing |
d2 | 145 mm | Outside diameter nut |
B2 | 20,75 mm | Width nut and lock |
Additional information
KM22 | Locknut | |
MB22 | Fuse | |
1:12 | Taper |
productDetailsPage.hybrid
productDetailPage.downloads.title
productDetailsPage.specificationsBandTitle
Design | Standard | Without |

