Select a different country or region to see content for your location.
United States
16:29:37 GMT+0000 (Coordinated Universal Time)


H2313X204
Adapter sleeve
Adapter sleeve H, accessory rolling bearing, complete, mechanical, FP
Preferred product

Main Dimensions & Performance Data
d1 | 57,15 mm | Bore diameter |
d1 | 57,15 mm | Bore diameter (Inch) |
G | M65x2 | Thread |
B1 | 65 mm | Sleeve length |
≈m | 0,7 kg | Weight |
Dimensions
d | 65 mm | Bore diameter bearing |
d2 | 85 mm | Outside diameter nut |
B2 | 13,5 mm | Width nut and lock |
Additional information
KM13 | Locknut | |
MB13 | Fuse | |
1:12 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Design | Standard | Without |