Select a different country or region to see content for your location.
United States
19:31:24 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
d1 | 17 mm | Bore diameter |
G | M20x1 | Thread |
B1 | 31 mm | Sleeve length |
≈m | 0,05 kg | Weight |
Dimensions
d | 20 mm | Bore diameter bearing |
d2 | 32 mm | Outside diameter nut |
B2 | 7 mm | Width nut and lock |
Additional information
KM4 | Locknut | |
MB4 | Fuse | |
1:12 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Design | Standard | Without |


Recently viewed products

Wait to see recently viewed products