regionSelectionBanner.message
country.us
14:02:42 GMT+0000 (Coordinated Universal Time)


H218X303
Adapter sleeve
Adapter sleeve H, accessory rolling bearing, complete, mechanical, FP

Main Dimensions & Performance Data
d1 | 80,963 mm | Bore diameter |
d1 | 80,962 mm | Bore diameter (Inch) |
G | M90x2 | Thread |
B1 | 52 mm | Sleeve length |
≈m | 1,2 kg | text.product.weight |
Dimensions
d | 90 mm | Bore diameter bearing |
d2 | 120 mm | Outside diameter nut |
B2 | 17,75 mm | Width nut and lock |
Additional information
KM18 | Locknut | |
MB18 | Fuse | |
1:12 | Taper |
productDetailsPage.hybrid
productDetailPage.downloads.title
productDetailsPage.specificationsBandTitle
Design | Standard | Without |
page.pdp.cad.sorry.title
page.pdp.cad.sorry.content.anonymous