Select a different country or region to see content for your location.
United States
15:50:41 GMT+0000 (Coordinated Universal Time)


H209X107
Adapter sleeve
Adapter sleeve H, accessory rolling bearing, complete, mechanical, FP

Main Dimensions & Performance Data
d1 | 36,513 mm | Bore diameter |
d1 | 36,512 mm | Bore diameter (Inch) |
G | M45x1,5 | Thread |
B1 | 33 mm | Sleeve length |
≈m | 281,39 g | Weight |
Dimensions
d | 45 mm | Bore diameter bearing |
d2 | 65 mm | Outside diameter nut |
B2 | 11,25 mm | Width nut and lock |
Additional information
KM9 | Locknut | |
MB9 | Fuse | |
1:12 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Design | Standard | Without |