Select a different country or region to see content for your location.
United States
03:15:48 GMT+0000 (Coordinated Universal Time)


H205X013
Adapter sleeve
Adapter sleeve H, accessory rolling bearing, complete, mechanical, FP

Main Dimensions & Performance Data
d1 | 20,638 mm | Bore diameter |
d1 | 20,637 mm | Bore diameter (Inch) |
G | M25x1,5 | Thread |
B1 | 26 mm | Sleeve length |
≈m | 0,06 kg | Weight |
Dimensions
d | 25 mm | Bore diameter bearing |
d2 | 38 mm | Outside diameter nut |
B2 | 8,25 mm | Width nut and lock |
Additional information
KM5 | Locknut | |
MB5 | Fuse | |
1:12 | Taper |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.
Downloads:
Your current product variant
Design | Standard | Without |
Recently viewed products