Select a different country or region to see content for your location.
United States
04:32:56 GMT+0000 (Coordinated Universal Time)


ZL203-DRS
Stud type track roller
Stud type track roller ZL2..-DRS, single row, no eccentric
Replaces
ZL 203 NPDU
Preferred product

Main Dimensions & Performance Data
D | 47 mm | Outside diameter |
d1 | 18 mm | Fit diameter of roller stud / stud |
B | 26,5 mm | Width |
Cr w | 8.900 N | Basic dynamic load rating, radial |
C0r w | 4.550 N | Basic static load rating, radial |
Cur w | 229 N | Fatigue load limit, radial |
nD G | 6.500 1/min | Speed on permanent grease lubrication |
≈m | 0,12 kg | Weight |
Dimensions
B1 max | 14,5 mm | Maximum witdh of thrust washer |
B2 | 12 mm | Bolt/stud length effectively |
B4 | 24,5 mm | Length total |
C | 12 mm | Width, outer ring |
C1 | 2 mm | Protrusion outer ring to thrust washer |
d2 | 22,9 mm | Stop diameter of thrust washer |
rmin | 0,6 mm | Minimum chamfer dimension |
g | M8 | Thread inside |
lg | 16 mm | Thread length (inner) |
R | 500 mm | Radius of outer ring outside profile |
Downloads:
Your current product variant
Sealing | DRS | Lip seal on stud side, axial sealing action Sealing shield with cover on the end face |
Outer Ring profile | R500 | R500 |
Relubrication feature | Without | Without |
Assembling aid head | SL | Mounting slot |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting track rollers | Englisch
Mounting of rolling bearings - Mounting of track rollers

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch