Select a different country or region to see content for your location.
United States
08:29:44 GMT+0000 (Coordinated Universal Time)


230SM420-MA
Pendelrollenlager
Pendelrollenlager 230SM, Geteilte Pendelrollenlager
Remanufacturable

Main Dimensions & Performance Data
d | 420 mm | Bore diameter |
D | 650 mm | Outside diameter |
C | 157 mm | Width, outer ring |
Cr | 3.150.000 N | Basic dynamic load rating, radial |
C0r | 5.800.000 N | Basic static load rating, radial |
Cur | 430.000 N | Fatigue load limit, radial |
nG | 370 1/min | Limiting speed |
Fa max | 60.500 N | Maximum axial load |
≈m | 233,2 kg | Weight |
Mounting dimensions
Mi | 295 Nm | Tightening torque clamping screw |
Ma | 120 Nm | Tightening torque clamping screw |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
B | 235 mm | Width, inner ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,21 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 3,2 | Dynamic axial load factor |
Y2 | 4,77 | Dynamic axial load factor |
Y0 | 3,13 | Static axial load factor |
Additional information
23088K | Bearing designation | |
H3088-HG | Adapter sleeve | |
SNS3088-H-D | Housing |
Downloads:
Your current product variant
Ausführung | E1A | Ohne Mittelbord |
Bohrungsausführung | Z | Zylindrisch |
Käfig | MA | Messingkäfig, massiv |
Radialluft | CN (Gruppe N) | Lagerluft normal |
Nachschmiermöglichkeit | Norm | Norm |
Geteilt | SM | Geteiltes Lager metrisch |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch