Select a different country or region to see content for your location.
United States
08:48:07 GMT+0000 (Coordinated Universal Time)



24168-BE-XL
Spherical Roller Bearing
Spherical roller bearing 241..-BE-XL, symmetric with rib washer
Replaces
24168-B, 24168-E1
Preferred product


Main Dimensions & Performance Data
d | 340 mm | Bore diameter |
D | 580 mm | Outside diameter |
B | 243 mm | Width |
Cr | 5.400.000 N | Basic dynamic load rating, radial |
C0r | 8.800.000 N | Basic static load rating, radial |
Cur | 640.000 N | Fatigue load limit, radial |
nG | 900 1/min | Limiting speed |
nϑr | 370 1/min | Reference speed |
≈m | 259,5 kg | Weight |
Mounting dimensions
da min | 360 mm | Minimum diameter shaft shoulder |
Da max | 560 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
D1 | 484,1 mm | Bore diameter outer ring |
d2 | 382,8 mm | Raceway diameter of the inner ring |
ds | 9,5 mm | Diameter lubrication hole |
ns | 17,7 mm | Width of lubricating groove |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
e | 0,42 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 1,62 | Dynamic axial load factor |
Y2 | 2,42 | Dynamic axial load factor |
Y0 | 1,59 | Static axial load factor |