Select a different country or region to see content for your location.
United States
12:20:59 GMT+0000 (Coordinated Universal Time)



NU326-E-XL-TVP2
Cylindrical roller bearing
Cylindrical roller bearing NU..-E-XL-TVP2, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6
Remanufacturable
Replaces
NU326-E-TVP2, NU326E.TVP2
Preferred product



Main Dimensions & Performance Data
d | 130 mm | Bore diameter |
D | 280 mm | Outside diameter |
B | 58 mm | Width |
Cr | 680.000 N | Basic dynamic load rating, radial |
C0r | 670.000 N | Basic static load rating, radial |
Cur | 81.000 N | Fatigue load limit, radial |
nG | 3.250 1/min | Limiting speed |
nϑr | 2.430 1/min | Reference speed |
≈m | 15,64 kg | Weight |
Mounting dimensions
da min | 147 mm | Minimum diameter shaft shoulder |
da max | 164 mm | Maximum diameter of shaft shoulder |
db min | 169 mm | Minimum shaft shoulder |
Da max | 263 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum recess radius |
ra1 max | 3 mm | Maximum recess radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
r1 min | 4 mm | Minimum chamfer dimension |
s | 3,5 mm | Axial displacement |
E | 247 mm | Raceway diameter outer ring |
F | 167 mm | Raceway diameter inner ring |
D1 min | 235,2 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Operating conditions for bearing NU326-E-XL-TVP2
In work for NU326-E-XL-TVP2
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products