Select a different country or region to see content for your location.
United States
11:37:39 GMT+0000 (Coordinated Universal Time)


NU2348-EX-TB-M1
Cylindrical roller bearing
Cylindrical roller bearing NU2..-M1, with cage, single row, non-locating bearing, 2 ribs on outer ring, 0 ribs on inner ring (smooth), type NU, Running accuracy in P6

Main Dimensions & Performance Data
d | 240 mm | Bore diameter |
D | 500 mm | Outside diameter |
B | 155 mm | Width |
Cr | 2.600.000 N | Basic dynamic load rating, radial |
C0r | 3.750.000 N | Basic static load rating, radial |
Cur | 380.000 N | Fatigue load limit, radial |
nG | 1.940 1/min | Limiting speed |
nϑr | 750 1/min | Reference speed |
≈m | 149,31 kg | Weight |
Mounting dimensions
da min | 260 mm | Minimum diameter shaft shoulder |
da max | 300,5 mm | Maximum diameter of shaft shoulder |
db min | 305,5 mm | Minimum shaft shoulder |
Da max | 480 mm | Maximum diameter of housing shoulder |
ra max | 4 mm | Maximum recess radius |
ra1 max | 4 mm | Maximum recess radius |
Dimensions
rmin | 5 mm | Minimum chamfer dimension |
r1 min | 5 mm | Minimum chamfer dimension |
s | 13,3 mm | Axial displacement |
E | 447 mm | Raceway diameter outer ring |
F | 303 mm | Raceway diameter inner ring |
D1 min | 418,2 mm | Minimum rib diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 150 °C | Operating temperature max. |

