Select a different country or region to see content for your location.
United States
12:54:23 GMT+0000 (Coordinated Universal Time)



NK21/16-XL
Needle roller bearing
Needle roller bearings NK, light series
Replaces
NK21/16
Preferred product

Main Dimensions & Performance Data
Fw | 21 mm | Under roller diameter |
D | 29 mm | Outside diameter |
C | 16 mm | Width, outer ring |
Cr | 15.200 N | Basic dynamic load rating, radial |
C0r | 18.700 N | Basic static load rating, radial |
Cur | 3.500 N | Fatigue load limit, radial |
nG | 20.600 1/min | Limiting speed |
nϑr | 12.600 1/min | Reference speed |
≈m | 28,2 g | Weight |
Dimensions
rmin | 0,3 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
G21X29X4 | Sealing ring |


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Dismounting Thermal | Englisch
Dismounting of rolling bearings - Thermal dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling nrb | Englisch
Mounting of rolling bearings - Mounting of needle roller bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch