Select a different country or region to see content for your location.
United States
23:20:05 GMT+0000 (Coordinated Universal Time)


81106-TV
Axial cylindrical roller bearing
Axial cylindrical roller bearings 811, single direction, comprising K811, GS, WS
Replaces
811 06 TN, 81106TVPB1
Preferred product


Main Dimensions & Performance Data
d | 30 mm | Bore diameter |
T | 11 mm | Height |
Ca | 35.500 N | Basic dynamic load rating, axial |
C0a | 86.000 N | Basic static load rating, axial |
Cua | 8.200 N | Fatigue load limit, axial |
nG | 7.500 1/min | Limiting speed |
nϑr | 3.050 1/min | Reference speed |
D | 47 mm | Outside diameter |
≈m | 58 g | Weight |
Mounting dimensions
da min | 46 mm | Minimum diameter shaft shoulder |
Da max | 31 mm | Maximum diameter of housing shoulder |
ra max | 0,6 mm | Maximum recess radius |
Dimensions
D1 | 32 mm | Bore diameter housing washer |
d1 | 47 mm | Rip diameter shaft washer |
rmin | 0,6 mm | Minimum chamfer dimension |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
Additional information
K81106-TV | Axial roller and cage assembly | |
GS81106 | Housing Washer | |
WS81106 | Shaft washer | |
LS3047 | Track Washer |
Your current product variant
Cage | TV | Plastic Cage made from PA66 |
Characteristics
Operating conditions for bearing 81106-TV
In work for 81106-TV
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch