Select a different country or region to see content for your location.
United States
21:10:55 GMT+0000 (Coordinated Universal Time)


2205-K-2RS-TVH-C3
Self-aligning ball bearing
Self-aligning ball bearing 22..-K-2RS-TVH, tapered bore taper 1:12, seals, plastic cage
Replaces
2205K.2RS.TV.C3



Main Dimensions & Performance Data
d | 25 mm | Bore diameter |
D | 52 mm | Outside diameter |
B | 18 mm | Width |
Cr | 12.300 N | Basic dynamic load rating, radial |
C0r | 3.300 N | Basic static load rating, radial |
Cur | 209 N | Fatigue load limit, radial |
nG | 8.500 1/min | Limiting speed |
≈m | 0,16 kg | Weight |
Mounting dimensions
da min | 30,6 mm | Minimum diameter shaft shoulder |
da max | 32 mm | Maximum diameter shaft shoulder |
Da max | 46,4 mm | Maximum diameter of housing shoulder |
db min | 28 mm | Minimum cavity diameter of the sleeve |
Ba min | 5 mm | Minimum cavity width of the sleeve |
ra max | 1 mm | Maximum fillet radius |
Dimensions
rmin | 1 mm | Minimum chamfer dimension |
D1 | 43,596 mm | Shoulder diameter outer ring |
D2 | 45,27 mm | Caliber diameter outer ring |
d1 | 32,9 mm | Shoulder diameter inner ring |
d2 | 30,7 mm | Caliber diameter inner ring |
Temperature range
Tmin | -20 °C | Operating temperature min. |
Tmax | 100 °C | Operating temperature max. |
Calculation factors
e | 0,27 | Limiting value of Fa/Fr for the applicability of diff. Values of factors X and Y |
Y1 | 2,36 | Dynamic axial load factor |
Y2 | 3,65 | Dynamic axial load factor |
Y0 | 2,47 | Static axial load factor |
Additional information
H305 | Adapter sleeve |
Your current product variant
Bore type | K | Tapered, taper 1:12 |
Sealing | 2RS | Contact seal on both sides |
Cage | TVH | Solid cage made of glass-fiber reinforced polyamid PA66 |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Lubricant | GA14 | Ball bearing grease, low noise |
Radial internal clearance | C3 (Group 3) | Internal clearance larger than CN |
Characteristics
Operating conditions for bearing 2205-K-2RS-TVH-C3
In work for 2205-K-2RS-TVH-C3
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.


All
English

2017-08-15 | Katalog | MH1 Dismounting Hydraulic | Englisch
Dismounting of rolling bearings - Hydraulic dismounting

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-08-15 | Katalog | MH1 Mounting Hydraulic | Englisch
Mounting of rolling bearings - Hydraulic mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products