Select a different country or region to see content for your location.
United States
13:25:34 GMT+0000 (Coordinated Universal Time)


CSCF110
Deep groove ball bearing
Deep groove ball bearing, Thin section bearing CSCF, brass sheet metal cage

Main Dimensions & Performance Data
d | 279,4 mm | Bore diameter |
D | 317,5 mm | Outside diameter |
B | 19,05 mm | Width |
Cr | 33.500 N | Basic dynamic load rating, radial |
C0r | 53.000 N | Basic static load rating, radial |
nG | 1.800 1/min | Limiting speed |
≈m | 2,18 kg | Weight |
Dimensions
rmin | 2 mm | Minimum chamfer dimension |
d1 | 293,5 mm | Shoulder diameter inner ring |
D1 | 303,4 mm | Shoulder diameter outer ring |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 120 °C | Operating temperature max. |
The technical dimensions for this product are taken from different dimensional systems, the conversion to the other dimensional system [blue color] is without guarantee.


All
English

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles

2017-09-15 | Katalog | MH1 Technical principles | Englisch