Select a different country or region to see content for your location.
United States
22:43:38 GMT+0000 (Coordinated Universal Time)


591/670-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 591..-MP, double direction, with spherical housing washer, solid brass cage


Main Dimensions & Performance Data
d | 670 mm | Inner diameter shaft washer |
D | 800 mm | Outer diameter housing washer |
T | 78 mm | Height |
Ca | 590.000 N | Basic dynamic load rating, axial |
C0a | 4.100.000 N | Basic static load rating, axial |
Cua | 70.000 N | Fatigue load limit, axial |
nG | 650 1/min | Limiting speed |
nϑr | 490 1/min | Reference speed |
≈m | 78,3 kg | Weight |
Mounting dimensions
da min | 748 mm | Minimum diameter shaft shoulder |
Da max | 722 mm | Maximum diameter of housing shoulder |
ra max | 3 mm | Maximum filled radius |
Dimensions
rmin | 4 mm | Minimum chamfer dimension |
D1 | 675 mm | Inner diameter housing washer |
d1 | 795 mm | Outer diameter shaft washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
A | 100 | Minimum load factor |
Operating conditions for bearing 591/670-MP
In work for 591/670-MP
CO₂e caused by friction during operation
Comprehensive information with immediate calculations of the CO2e emissions of our rotative products in various application scenarios.

Load
*MandatoryMotion Influences
*Mandatory Preset calculation parameters
Arcanol MULTI2
Greasenormal cleanliness
Contamination70°C
Operating Temperature20°C
Ambient Temperature Choose your calculations
Powered by Bearinx
Please add the remaining conditions.
CO₂e emissions
For Production info_outline
-
Rating life
Total Rating Life (Lh10)
-
Static safety (S0)
-
Your feedback helps us to continuously improve our product.
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch