Select a different country or region to see content for your location.
United States
09:43:57 GMT+0000 (Coordinated Universal Time)


53330-MP
Axial deep groove ball bearing
Axial deep groove ball bearing 533..-MP, single direction, with spherical housing washer, solid brass cage
Replaces
53330M, 53330MP
Preferred product




Main Dimensions & Performance Data
d | 150 mm | Inner diameter shaft washer |
D | 250 mm | Outer diameter housing washer |
T | 83,7 mm | Height |
Ca | 395.000 N | Basic dynamic load rating, axial |
C0a | 1.330.000 N | Basic static load rating, axial |
Cua | 43.000 N | Fatigue load limit, axial |
nG | 1.340 1/min | Limiting speed |
nϑr | 2.480 1/min | Reference speed |
≈m | 15,706 kg | Weight |
Mounting dimensions
da min | 210 mm | Minimum diameter shaft shoulder |
Da max | 200 mm | Maximum diameter of housing shoulder |
ra max | 2,1 mm | Maximum filled radius |
Dimensions
rmin | 2,1 mm | Minimum chamfer dimension |
D1 | 154 mm | Inner diameter housing washer |
d1 | 245 mm | Outer diameter shaft washer |
R | 200 mm | Radius spherical housing washer |
A | 89,5 mm | Distance of the center point |
T1 | 92 mm | Height with seat washer |
Temperature range
Tmin | -30 °C | Operating temperature min. |
Tmax | 200 °C | Operating temperature max. |
Calculation factors
A | 9,3 | Minimum load factor |
Additional information
U330 | Seat washer |
Your current product variant
Cage | MP | Solid brass cage, rolling element guided |
Tolerance class | PN | Tolerance class PN, acc. to DIN 620 |
Characteristics


All
English

2017-08-15 | Katalog | MH1 Dismounting Mechanical | Englisch
Dismounting of rolling bearings - Mechanical dismounting

2017-09-15 | Katalog | MH1 Thermal mounting | Englisch
Mounting of rolling bearing - Thermal mounting

2017-08-15 | Katalog | MH1 Mounting Mechanical | Englisch
Mounting of rolling bearings - Mechanical mounting

2017-09-15 | Katalog | MH1 Mounting rolling-axial bearings | Englisch
Mounting of rolling bearings - Mounting of axial bearings

2017-09-15 | Katalog | MH1 Services | Englisch
Services

2017-09-15 | Katalog | MH1 Tables | Englisch
Tables

2017-09-15 | Katalog | MH1 Technical principles | Englisch
Technical principles
Recently viewed products

Wait to see recently viewed products