Select a different country or region to see content for your location.
United States
10:16:35 GMT+0000 (Coordinated Universal Time)


ZMA35/70
Precision locknut
Precision locknuts ZMA, locking pegs, radially arranged, heavy series
Replaces
ZMA 35/70
Preferred product


Main Dimensions & Performance Data
d | M35X1,5 | Thread |
D | 70 mm | Outside diameter |
h | 30 mm | Height |
MA | 5 Nm | Mounting torque set screw |
FaB | 460.000 N | Breaking load, axial |
ML | 80 Nm | Breakawag |
MAL | 40 Nm | Mounting torque reference |
MM | 5,2 kg*cm2 | Mass moment of inertia |
≈m | 0,657 kg | Weight |
Dimensions
d1 | 64 mm | Plant diameter outside |
t | 2,5 mm | Hight retaining slot |
b | 6 mm | Width retaining slot |
c | 15 mm | Distance bore |
m | M6 | Threaded - threaded pin |
Downloads:

