Select a different country or region to see content for your location.
United States
05:54:35 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
b1 | 36 mm | Length retaining ring |
e | 43 mm | Width inner retaining ring |
h1 | 15 mm | Hight retaining ring |
≈m | 184 g | Weight |
Mounting dimensions
b3 | 38 mm | Width retaining slot |
t | 10 mm | Hight retaining slot |
Dimensions
s | 5 mm | Thickness |
d5 | 18 mm | Diameter fixing hole spacing |
Additional information
M16x25 | Hexagonal bolt | |
215 Nm | Mounting torque screw |
Downloads:
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
Recently viewed products

Wait to see recently viewed products