Select a different country or region to see content for your location.
United States
00:43:28 GMT+0000 (Coordinated Universal Time)


Digital Output
Drive CLiQ (DQ) | Electronic interface | |
≈m | 115,51 g | Weight |
Main Dimensions & Performance Data
D | 300 mm | Diameter bearing outer ring |
HM | 49 mm | Height |
Mounting dimensions
JM | 19 mm | Bore distance |
T | 163,2 mm | Distance bearing center measuring head |
Additional information
5 Nm | Tightening torque | |
0,5 Nm | Tightening torque upper tolerance | |
-0,5 Nm | Tightening torque lower tolerance | |
2x ISO4762-M6x20-8.8 | Cylinder head screws |
Cable
M12x1 | Thread plug connector | |
8 | Pins plug connector |
Downloads:
Your current product variant
Cable length | 1 m |


All
English

2022-09-15 | Datenblatt | PDB 63 | Englisch
Rotary table bearings with integrated angular measuring system
Recently viewed products

Wait to see recently viewed products