Select a different country or region to see content for your location.
United States
13:51:25 GMT+0000 (Coordinated Universal Time)

Mounting dimensions
5,5 mm | Bore diameter sensor MEKOKAB | |
≈m | 50 g | Weight |
Main dimensions
37 mm | Length MEKOKAB (total) | |
B | 25 mm | Length MEKOKAB cylindrical housing |
13 mm | Diameter sensor housing MEKOKAB | |
40 mm | Flange length sensor MEKOKAB | |
16 mm | Flange width sensor MEKOKAB |
Temperature range
IP65 | Ingress Protection | |
70 °C | Operating temperature max. | |
0 °C | Operating temperature min. |
Additional information
yellow | Color | |
ISO4762-M5x12-8.8 | Cap head screws MEKOKAB | |
6 Nm | Bolting Torque max. | |
5,4 Nm | Bolting torque min. |
Downloads:
Your current product variant
Cable length | 2 m |


All
English

2025-06-20 | Technische Produktinformation | TPI 120 | Englisch
High Precision Bearings for Combined Loads
Recently viewed products

Wait to see recently viewed products