Select a different country or region to see content for your location.
United States
05:57:22 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | M200x3 | Thread |
d2 | 240 mm | Outerside diameter |
B | 29 mm | Width |
≈m | 3,11 kg | Weight |
Mounting dimensions
d1 | 220 mm | Chamfer diameter |
b | 18 mm | Width retaining slot |
h | 8 mm | Hight retaining slot |
Additional information
F | 800.000 N | Axial load capacity, static |
MBL40 | Fuse | |
30 ° | Chamfer angle |
Downloads: