Select a different country or region to see content for your location.
United States
05:38:19 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | M100x2 | Thread |
d2 | 130 mm | Outerside diameter |
B | 18 mm | Width |
≈m | 0,76 kg | Weight |
Mounting dimensions
d1 | 120 mm | Chamfer diameter |
b | 10 mm | Width retaining slot |
A^a | 122 mm | Groove base distance |
Additional information
F | 290.000 N | Axial load capacity, static |
MB20 | Fuse | |
30 ° | Chamfer angle |
Downloads: