Select a different country or region to see content for your location.
United States
08:09:48 GMT+0000 (Coordinated Universal Time)
Product information

Main Dimensions & Performance Data
G | M75x2 | Thread |
d2 | 98 mm | Outerside diameter |
B | 13 mm | Width |
≈m | 315 g | Weight |
Mounting dimensions
d1 | 90 mm | Chamfer diameter |
b | 8 mm | Width retaining slot |
A^a | 91 mm | Groove base distance |
Additional information
F | 140.000 N | Axial load capacity, static |
MB15 | Fuse | |
30 ° | Chamfer angle |
Downloads: