Select a different country or region to see content for your location.
United States
02:24:13 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | Tr460X5 | Thread |
d2 | 580 mm | Outerside diameter |
B | 75 mm | Width |
≈m | 54,5 kg | Weight |
Mounting dimensions
d1 | 540 mm | Chamfer diameter |
b | 36 mm | Width retaining slot |
h | 20 mm | Hight retaining slot |
Additional information
F | 10.500.000 N | Axial load capacity, static |
MS3188 | Fuse | |
30 ° | Chamfer angle |
Downloads: