Select a different country or region to see content for your location.
United States
13:11:03 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | Tr320X5 | Thread |
d2 | 400 mm | Outerside diameter |
B | 42 mm | Width |
≈m | 13,8 kg | Weight |
Mounting dimensions
d1 | 360 mm | Chamfer diameter |
b | 24 mm | Width retaining slot |
h | 12 mm | Hight retaining slot |
Additional information
F | 3.400.000 N | Axial load capacity, static |
MS3164 | Fuse | |
30 ° | Chamfer angle |
Downloads:
Recently viewed products