Select a different country or region to see content for your location.
United States
04:34:23 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | Tr240X4 | Thread |
d2 | 300 mm | Outerside diameter |
B | 34 mm | Width |
≈m | 6,3 kg | Weight |
Mounting dimensions
d1 | 270 mm | Chamfer diameter |
b | 20 mm | Width retaining slot |
h | 10 mm | Hight retaining slot |
Additional information
F | 2.700.000 N | Axial load capacity, static |
MS3144 | Fuse | |
30 ° | Chamfer angle |
Downloads:
Recently viewed products