Select a different country or region to see content for your location.
United States
05:42:04 GMT+0000 (Coordinated Universal Time)
Product information

Metric
Imperial
Main Dimensions & Performance Data
G | Tr560X6 | Thread |
d2 | 710 mm | Outerside diameter |
B | 85 mm | Width |
≈m | 92,5 kg | Weight |
Mounting dimensions
d1 | 650 mm | Chamfer diameter |
b | 45 mm | Width retaining slot |
h | 25 mm | Hight retaining slot |
Additional information
F | 14.000.000 N | Axial load capacity, static |
MS31/560 | Fuse | |
30 ° | Chamfer angle |
Downloads:
Recently viewed products