Select a different country or region to see content for your location.
United States
10:41:55 GMT+0000 (Coordinated Universal Time)

Main Dimensions & Performance Data
G | Tr460X5 | Thread |
d2 | 540 mm | Outerside diameter |
B | 60 mm | Width |
≈m | 28,3 kg | Weight |
Mounting dimensions
d1 | 510 mm | Chamfer diameter |
b | 32 mm | Width retaining slot |
h | 15 mm | Hight retaining slot |
Additional information
F | 7.800.000 N | Axial load capacity, static |
MS3088 | Fuse | |
30 ° | Chamfer angle |
Downloads: