Select a different country or region to see content for your location.
United States
08:24:50 GMT+0000 (Coordinated Universal Time)


Main Dimensions & Performance Data
b | 114 mm | |
G | M6 | |
h | 16 mm | |
h1 | 8 mm | |
jB | 80 mm | |
s | 5 mm | |
t | 10 mm | |
≈m | 66 g | Weight |
Related products
LFS | LFS120 | Guide rail |
Downloads:
Your current product variant
Size code | 120 |


All
English

2016-06-7 | Katalog | LF1 | Englisch
Track Roller Guidance Systems
Recently viewed products

Wait to see recently viewed products