Select a different country or region to see content for your location.
United States
23:35:10 GMT+0000 (Coordinated Universal Time)


LFS52-C
Guideway
hollow section profile, with two raceway shafts; corrosion-resistant design possible



Main Dimensions & Performance Data
h | 34 mm | Height |
b | 52 mm | Breite |
lmax | 6.000 mm | Länge maximal 1 |
ly | 113.821 mm⁴ | Flächenträgheitsmoment |
lz | 74.878 mm⁴ | Flächenträgheitsmoment |
LFQ | 649 mm² | Cross-sectional area 2 |
Wy | 4.896 mm³ | Widerstandsmoment |
Wz | 4.378 mm³ | Widerstandsmoment |
Mounting dimensions
N1 | 11 mm | Bore diameter 3 |
N3 | 19 mm | Bore diameter 4 |
Dimensions
a2 | 42 mm | Distance |
aL max | 235 mm | Distance 5 |
aL min | 17 mm | Distance 5 |
aR max | 235 mm | Distance 5 |
aR min | 17 mm | Distance 5 |
b1 | 40 mm | Breite |
dLW | 10 mm | Diameter |
eZ | 17,1 mm | Distance |
h1 | 21 mm | Height 6, 7 |
h4 | 25,1 mm | Height |
jL | 250 mm | Increment 8 |
Footnotes
1

2

3

4

5

6

7

8




Downloads:
Your current product variant
Grössenkennziffer | 52 | |
Ausführung | C | Hohlkammerprofil |

