Select a different country or region to see content for your location.
United States
17:08:53 GMT+0000 (Coordinated Universal Time)


LFS42-F
Guideway
flat solid profile, with two raceway shafts; corrosion-resistant design possible




Main Dimensions & Performance Data
h | 15 mm | Height |
b | 42 mm | Width |
lmax | 4.000 mm | Length maximum 1 |
ly | 29.280 mm⁴ | Second moment of area |
lz | 16.200 mm⁴ | Second moment of area |
LFQ | 370 mm² | Cross-sectional area 2 |
Wy | 1.864 mm³ | Wider resistance torque |
Wz | 2.160 mm³ | Wider resistance torque |
Mounting dimensions
N1 | 9 mm | Bore diameter 3 |
N3 | 15 mm | Bore diameter 4 |
Dimensions
a2 | 32 mm | Distance |
aL max | 51 mm | Distance 5 |
aL min | 17 mm | Distance 5 |
aR max | 51 mm | Distance 5 |
aR min | 17 mm | Distance 5 |
dLW | 10 mm | Diameter |
eZ | 7,5 mm | Distance |
h1 | 8 mm | Height 6, 7 |
h4 | 7,5 mm | Height |
jL | 125 mm | Increment 8 |
Footnotes
1

2

3

4

5

6

7

8



Downloads:
Your current product variant
Size code | 42 | |
Design | F | Flat solid profile |


All
English

2016-06-7 | Katalog | LF1 | Englisch