Select a different country or region to see content for your location.
United States
10:32:12 GMT+0000 (Coordinated Universal Time)


LFS32x..x..-OV-300-VBS
Guideway
solid profile, curved guideway; corrosion-resistant design possible



Main Dimensions & Performance Data
h | 20 mm | Height |
b | 32 mm | Width |
lmax | 6.000 mm | Length maximum 1 |
r | 300 mm | Radius |
β | 90 ° | Radian measure |
Mounting dimensions
N1 | 6,5 mm | Bore diameter 2 |
N3 | 12 mm | Bore diameter 3 |
Dimensions
a2 | 26 mm | Distance |
aL max | 116 mm | Distance 4 |
aL min | 30 mm | Distance 4 |
aR max | 116 mm | Distance 4 |
aR min | 30 mm | Distance 4 |
b1 | 24 mm | Width |
dLW | 6 mm | Diameter |
h1 | 12 mm | Height 5, 6 |
h4 | 15 mm | Height |
jL | 125 mm | Increment 7 |
r1 | 284 mm | Radius |
x | 4 | Number 8 |
α | 22,5 ° | Angle |
Footnotes
1

2

3

4

5

6

7

8



Downloads:
Your current product variant
Size code | 32 | |
Guideway design | OV | Solid profile, curved guideway |
Radius | 300 | |
Special features | VBS | Rail connector |
We are sorry...
There is currently no CAD file available for this product. If you’d like to be notified when CAD is available, sign in or register for free.
All
English

2016-06-7 | Katalog | LF1 | Englisch