Select a different country or region to see content for your location.
United States
04:17:38 GMT+0000 (Coordinated Universal Time)


LFS32-C
Guideway
hollow section profile, with two raceway shafts; corrosion-resistant design possible



Main Dimensions & Performance Data
h | 20 mm | Height |
b | 32 mm | Width |
lmax | 6.000 mm | Length maximum 1 |
ly | 18.305 mm⁴ | Second moment of area |
lz | 10.072 mm⁴ | Second moment of area |
LFQ | 261 mm² | Cross-sectional area 2 |
Wy | 1.165 mm³ | Wider resistance torque |
Wz | 995 mm³ | Wider resistance torque |
Mounting dimensions
N1 | 6,5 mm | Bore diameter 3 |
N3 | 12 mm | Bore diameter 4 |
Dimensions
a2 | 26 mm | Distance |
aL max | 116 mm | Distance 5 |
aL min | 11 mm | Distance 5 |
aR max | 116 mm | Distance 5 |
aR min | 11 mm | Distance 5 |
b1 | 24 mm | Width |
dLW | 6 mm | Diameter |
eZ | 10,1 mm | Distance |
h1 | 12 mm | Height 6, 7 |
h4 | 15 mm | Height |
jL | 125 mm | Increment 8 |
Footnotes
1

2

3

4

5

6

7

8




Downloads:
Your current product variant
Size code | 32 | |
Design | C | Hollow section profile |

