Select a different country or region to see content for your location.
United States
23:52:53 GMT+0000 (Coordinated Universal Time)


KBS16-PP-AS
Linear ball bearing
Linear ball bearings KBS..-PP-AS, machined range, adjustable, sealed on all sides, with relubrication facility, corrosion-resistant design possible
Preferred product


Main Dimensions & Performance Data
FW | 16 mm | Bore diameter of ball complement |
D | 26 mm | Outside diameter |
L | 36 mm | Length |
h12 | Tolerance | |
Cmin | 710 N | Load capacity dyn. 1 |
C0 min | 530 N | Load capacity stat. 1 |
Cmax | 840 N | Load capacity dyn. 1 |
C0 max | 780 N | Load capacity stat. 1 |
≈m | 42,25 g | Weight |
Mounting dimensions
L2 | 24,6 mm | |
H13 | Tolerance | |
BL2 | 1,3 mm | 2 |
B3 | 1 mm | |
DN | 24,9 mm | |
N2 | 2 mm | |
χ | 54 ° | |
5 | Number of rows balls |
Footnotes
1

2


Downloads:
Your current product variant
Size code | 16 |

