Select a different country or region to see content for your location.
United States
06:06:42 GMT+0000 (Coordinated Universal Time)


KB40-PP-AS
Linear ball bearing
Linear ball bearings KB..-PP-AS, machined range, sealed on all sides, with relubrication facility, corrosion-resistant design possible
Preferred product


Main Dimensions & Performance Data
FW | 40 mm | Bore diameter of ball complement |
+0,013/-0,002 | Tolerance | |
D | 62 mm | Outside diameter |
h5 | Tolerance | |
L | 80 mm | Length |
h12 | Tolerance | |
Cmin | 6.000 N | Load capacity dyn. 1 |
C0 min | 4.400 N | Load capacity stat. 1 |
Cmax | 6.400 N | Load capacity dyn. 1 |
C0 max | 5.600 N | Load capacity stat. 1 |
≈m | 0,599 kg | Weight |
Mounting dimensions
L2 | 60,3 mm | |
H13 | Tolerance | |
BL2 | 2,15 mm | 2 |
DN | 59 mm | |
N2 | 3 mm | |
6 | Number of rows balls |
Footnotes
1

2


Downloads:
Your current product variant
Size code | 40 |

