Select a different country or region to see content for your location.
United States
22:48:39 GMT+0000 (Coordinated Universal Time)


KB25
Linear ball bearing
Linear ball bearings KB.., machined range, corrosion-resistant design possible
Preferred product


Main Dimensions & Performance Data
FW | 25 mm | Bore diameter of ball complement |
+0,011/-0,001 | Tolerance | |
D | 40 mm | Outside diameter |
h5 | Tolerance | |
L | 58 mm | Length |
h12 | Tolerance | |
Cmin | 2.800 N | Load capacity dyn. 1 |
C0 min | 2.220 N | Load capacity stat. 1 |
Cmax | 2.950 N | Load capacity dyn. 1 |
C0 max | 2.850 N | Load capacity stat. 1 |
≈m | 0,157 kg | Weight |
Mounting dimensions
L2 | 43,7 mm | |
H13 | Tolerance | |
BL2 | 1,85 mm | 2 |
DN | 37,5 mm | |
N2 | 2,5 mm | |
6 | Number of rows balls |
Footnotes
1

2


Downloads:
Your current product variant
Size code | 25 |

