Select a different country or region to see content for your location.
United States
03:39:36 GMT+0000 (Coordinated Universal Time)


KH25-PP
Linear ball bearing
Linear ball bearings with initial greasing, sealed on both sides, with relubrication facility
Preferred product


Main Dimensions & Performance Data
Fw | 25 mm | Diameter shaft |
D | 35 mm | Outer diameter |
L | 40 mm | Length |
Cmin | 2.280 N | Load capacity dyn. 1 |
C0 min | 1.670 N | Load capacity stat. 1 |
Cmax | 2.420 N | Load capacity dyn. 1 |
C0 max | 2.130 N | Load capacity stat. 1 |
≈m | 65,6 g | Weight |
Mounting dimensions
JL4 | 8 mm | |
N2 | 2,5 mm |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.

Downloads:
Your current product variant
Size code | 25 | |
Seal | PP | Sealed |


All
English

2014-02-26 | Katalog | WF 1 | Englisch
Shaft Guidance Systems
Recently viewed products

Wait to see recently viewed products