Select a different country or region to see content for your location.
United States
11:02:01 GMT+0000 (Coordinated Universal Time)


KH10-PP
Linear ball bearing
Linear ball bearings with initial greasing, sealed on both sides, with relubrication facility
Preferred product


Main Dimensions & Performance Data
Fw | 10 mm | Diameter shaft |
D | 17 mm | Outer diameter |
L | 26 mm | Length |
Cmin | 510 N | Load capacity dyn. 1 |
C0 min | 370 N | Load capacity stat. 1 |
Cmax | 590 N | Load capacity dyn. 1 |
C0 max | 520 N | Load capacity stat. 1 |
≈m | 14,95 g | Weight |
Mounting dimensions
JL4 | 6 mm | |
N2 | 2,5 mm |
Footnotes
1
The basic load ratings are only valid for hardened (670 HV + 165 HV) and ground shaft raceways.
With initial greasing, sealed on both sides.
Downloads:
Your current product variant
Size code | 10 | |
Seal | PP | Sealed |


All
English

2014-02-26 | Katalog | WF 1 | Englisch