Select a different country or region to see content for your location.
United States
12:44:37 GMT+0000 (Coordinated Universal Time)


RUS19069-KS
Linear recirculating roller bearing unit
Linear roller bearings with spacer elements, with end face lubrication connectors RUS..
Preferred product




Main Dimensions & Performance Data
Ltot | 82 mm | Total length |
B | 27 mm | Width |
H | 19 mm | Height |
C | 42.000 N | Basic dynamic load rating |
C0 | 66.000 N | Basic static load rating |
≈m | 0,208 kg | Weight |
Mounting dimensions
L1 | 43,8 mm | Mounting dimension |
JB | 20,6 mm | Mounting dimension |
JL | 25,5 mm | |
H1 | 0,2 mm | |
L4 | 50 mm | Minimum support length 1 |
LW | 10 mm | |
H4 | 15,2 mm | |
T5 | 6,2 mm | |
G1 | M4 | Fixing screws top (DIN ISO 4762-12.9) |
G1 MA | 5 Nm | Tightening torrque fixing screws |
K3 | M3 | Fixing screws below (DIN ISO 4762-12.9) |
K3 MA max | 1,8 Nm | Tightening torque fixing screws 2 |
D2 | 3,5 mm | |
LS | 76 mm | |
A4 | 9,8 mm | |
M6 | Lubrication connection DIN3405-A | |
6 mm |
Related products
VUS19069-A | Adjustment gib | |
UG6628, UGN6628, UZ6628, UZN6628, UFK3210, UFB4710 | Suitable Guide rail |
Footnotes
1

2

Downloads:
Your current product variant
Suffix | KS | With end face lubrication connectors |
Size code | 19069 |

