Select a different country or region to see content for your location.
United States
19:19:41 GMT+0000 (Coordinated Universal Time)


PR14135-PP
Linear recirculating roller bearing unit
Linear roller bearings, inch size mounting dimensions, PR..-PP






Main Dimensions & Performance Data
Ltot | 217,9 mm | Length total |
B | 76,2 mm | Width |
H | 57,2 mm | Height |
C | 435.000 N | Load capacity Dynamic |
C0 | 735.000 N | Load capacity static |
≈m | 5,849 kg | Weight |
Mounting dimensions
L1 | 158 mm | |
JB | 62 mm | Mounting Dimension |
Tol JB | ±0,1 | Tolerance |
JL | 76,2 mm | Mounting Dimension |
Tol JL | ±0,1 | Tolerance |
H1 | 0,1 mm | |
L2 | 126 mm | |
LW | 30 mm | |
H4 | 42 mm | |
K3 | M6 | Size thread K3 1 |
K3 MA | 17 Nm | Tightening Torque fixing screws |
D2 | 7 mm |
Related products
UG16260, UGN16260-A, UZ16260, UZN16260-A, UFK8815, UFB10615 | Suitable Guide Rail |
Footnotes
1

Downloads:
Your current product variant
Size code | 14135 |

