regionSelectionBanner.message
country.us
22:51:31 GMT+0000 (Coordinated Universal Time)


RUDS55X300-D-H
Damping carriage, recirculating roller bearing unit
Damping carriage, recirculating roller bearing unit


Main Dimensions & Performance Data
H | 80 mm | Height |
B | 98 mm | Width |
L3 | 300 | Standard length 3 1 |
≈m | 11,6 kg | text.product.weight |
Mounting dimensions
H1 | 13 mm | |
T5 | 18 mm | |
H3 | 61 mm | |
JB | 75 mm | |
A1 | 37,5 mm | |
A2 | 75 mm | |
JL | 75 mm | |
G2 | M12 | Fixing screws 2 |
G2 MA | 144 Nm | Tightening torque 3 |
n | 8 | Number of fixing threads |
Related products
RUE55-E-H, RUE55-E-HL, RUE55-F-H, RUE55-F-HL | Suitable linear guidances |
pdp.footnotes.title
1

2

3

productDetailPage.downloads.title
productDetailsPage.specificationsBandTitle
Size code | 55 | |
Length | 300 | Standardlength 3 |
Suffix | D | |
Version | H | High version |


productDetailsPage.tabs.downloads.filterBox.categories.option.all
productDetailsPage.tabs.downloads.filterBox.languages.option.all

2021-02-25 | Katalog | PF1 | Englisch
Monorail Guidance Systems

2021-02-25 | Katalog | PF1 | Deutsch