Select a different country or region to see content for your location.
United States
21:57:00 GMT+0000 (Coordinated Universal Time)


RUDS45X150-D
Damping carriage, recirculating roller bearing unit
Damping carriage, recirculating roller bearing unit




Main Dimensions & Performance Data
H | 60 mm | Height |
B | 118 mm | Width |
L1 | 150 | Standard length 1 1 |
≈m | 4,698 kg | Weight |
Mounting dimensions
H1 | 8,7 mm | |
T5 | 15 mm | |
H3 | 26 mm | |
JB | 100 mm | |
A1 | 37,5 mm | |
A2 | 75 mm | |
JL | 75 mm | |
G2 | M12 | Fixing screws 2 |
G2 MA | 144 Nm | Tightening torque 3 |
K3 | M10 | Fixing screws 4 |
K3 MA | 83 Nm | Tightening torque 3 |
n | 4 | Number of fixing threads |
D2 | 0,6 mm |
Related products
RUE45-E, RUE45-E-L, RUE45-F, RUE45-F-L | Suitable linear guidances |
Footnotes
1

2

3

4

Downloads:
Your current product variant
Size code | 45 | |
Length | 150 | Standardlength 1 |
Suffix | D |


All
English

2021-02-25 | Katalog | PF1 | Englisch