Select a different country or region to see content for your location.
United States
04:10:04 GMT+0000 (Coordinated Universal Time)


RUDS35X225-D-H
Damping carriage, recirculating roller bearing unit
Damping carriage, recirculating roller bearing unit




Main Dimensions & Performance Data
H | 55 mm | Height |
B | 68 mm | Width |
L2 | 225 | Standard length 2 1 |
≈m | 4,194 kg | Weight |
Mounting dimensions
H1 | 8,8 mm | |
T5 | 12 mm | |
H3 | 41 mm | |
JB | 50 mm | |
A1 | 37,5 mm | |
A2 | 75 mm | |
JL | 75 mm | |
G2 | M8 | Fixing screws 2 |
G2 MA | 42,2 Nm | Tightening torque 3 |
n | 6 | Number of fixing threads |
Related products
RUE35-E-H, RUE35-E-HL, RUE35-F-H, RUE35-F-HL | Suitable linear guidances |
Footnotes
1

2

3

Downloads:
Your current product variant
Size code | 35 | |
Length | 225 | Standardlength 2 |
Suffix | D | |
Version | H | High version |


All
English

2021-02-25 | Katalog | PF1 | Englisch